• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

24in Digital Inclinometer

24in Digital Inclinometer

An accurate 2 vial spirit level fitted with an electronic digital inclinometer which can be used for conventional measurement of horizontal and vertical as well as measurement of angles and gradients. An audible chime can be selected that indicates plumb and level.
• Display automatically inverts for taking overhead measurements
• LCD display operates through 0 to 360°
• Data hold button
• User display calibration possible
• Tough acrylic vials 0.5mm/m accuracy
• Anodised ribbed aluminium construction
• Auto power shut off after approx. 6 minutes
• Power supply: 3 x 1.5 V AAA batteries
• Display 0-90° (in 4 quadrants), 0-100% (in 8 segments, ie. every 45°)

Part Number
263-9329
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part 263-9329 in the 24in Digital Inclinometer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 263-9329 ในชุด 24in Digital Inclinometer

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)