Semi-Open Fronted Stack & Nest Storage Bins【10-20 Pieces Per Package】

Semi-Open Fronted Stack & Nest Storage Bins

From RS Pro range of high-quality plastic storage bins made from robust polypropylene designed for simple and effective small parts organisation and storage in the workplace and in the home. These storage bins are stackable and can be stacked on top of one another to provide both a space saving solution to your storage needs and ease of handling. The bins can also be nested within one another for up to 70% space savings during transport or storage. The front of the bin is open to allow easy access to the contents. Moulded in card holders on the front of the bin allow the insertion of index cards or labels (not supplied) for easy identification of contents. Dividers are also available separately to further organise the contents of the bin.
• Will nest within one another to save storage space when not in use
• Open front for ease of access to contents
• Ergonomic and durable design
• Made from robust polypropylene which is both durable and resistant to most chemicals, oils and acids
• Polypropylene can withstand a temperature range from -15°C to +50°C. However, this is dependant upon use or application and may not apply when the storage bin is under load or stress
• Non-toxic
• Moulded in index card slot on the front of the storage bin for product identification
• Accept dividers to further organise contents

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
390-3356
390-3491
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งColour Width Size Height Depth

20 Pieces Per Package

61 Day(s) Red109mm280mm172mm

10 Pieces Per Package

61 Day(s) Blue239mm4130mm349mm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material PP Stackable Yes

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)