Plastic Folding Flatbed Trolley

Plastic Folding Flatbed Trolley

The RS folding flatbed trolley innovates by completely folding away enabling you to store it easily. An excellent choice to stow in your car or van. Constructed from a robust plastic and designed for everyday use.
Features and Benefits

• Handy to store in vans and in the boot of cars
• Plastic platform with integral handles
• Castors fold underneath platform for compact storage
• Comfort handle for extra grip when manoeuvring
• Other trolleys are also available, see table Overall H x W x D: 920 x 680 x 410 mm
• Folded H x W x D: 80 x 680 x 410 mm
• 2 x Swivel & 2 x Fixed 100 mm Dia. Rubber Tyre Castors
• Three adjustable (Telescopic) handle heights: 720 mm/ 820 mm/ 920 mm
• Capacity: 120 kg (Uniformly Distributed Load)
• Weight: 7 kg

Part Number
909-7031
Part NumberVolume DiscountDays to Shipวันจัดส่ง
61 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Load Capacity 120kg Wheel Diameter 100mm Overall Width 680mm
Load Plate Width 680mm Wheel Type Solid Load Plate Dimensions 680 x 410mm
Weight Class Medium Duty Foldable Yes Load Plate Depth 410mm
Frame Material Plastic Overall Height 920mm

Please check the type/dimensions/specifications of the part 909-7031 in the Plastic Folding Flatbed Trolley series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 909-7031 ในชุด Plastic Folding Flatbed Trolley

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)