Electrical Insulating Matting, Class 4

Electrical Insulating Matting, Class 4

Electrical Insulating Matting
Ribbed Surface offers traction under foot
Resistant to acid, oil and low temperature
Manufactured with colour coded tape to depict the classification on the reverse of the matting
Provides safety for operatives against electrical shocks
Ideal for use in front of switchboards and high voltage equipment

Part Number
790-3007
Part NumberVolume DiscountDays to Shipวันจัดส่ง
61 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length 1m Colour Black Width 1m
Standards Met EN61111 Class 4 Thickness 5mm Surface Type Ribbed
Mat Material Elastomer Anti-Slip Yes

Please check the type/dimensions/specifications of the part 790-3007 in the Electrical Insulating Matting, Class 4 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 790-3007 ในชุด Electrical Insulating Matting, Class 4

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)