• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Heavy Duty Long Handled Scrubbing Brush

Heavy Duty Long Handled Scrubbing Brush

This heavy duty scrubbing brush with scraper from RS is exceptionally hardwearing, making it ideal for those more vigorous scrubbing or sweeping tasks. This industrial scrubber is designed for outdoor use but can be used indoors in less hygiene-sensitive environments.
Metal scraper removes stubborn dirt with ease
Metal bracket provides extra support to the handle, increasing the overall strength
Extremely stiff bristles for effective scrubbing
Best suited for outdoor use
Brush is assembled in the UK and manufactured using FSC timber

Part Number
790-6889
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Heavy Duty Bristle Material Brass, PVC Bristle Length 40mm
Hard/Soft Extra Hard

Please check the type/dimensions/specifications of the part 790-6889 in the Heavy Duty Long Handled Scrubbing Brush series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 790-6889 ในชุด Heavy Duty Long Handled Scrubbing Brush

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)