• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cartridge Vacuum Cleaner

Cartridge Vacuum Cleaner

Compact service engineers' vacuum cleaner with self-sealing, easy-change cartridge.
Conductive utensils, clipped into lid, and filtration down to 0.3 micron, makes the unit ideal for collection of small particles in the laboratory or black and coloured toners from lasers, copiers and printers
Easy-change cartridge has a patented self-sealing cartridge to avoid spills in transit of the cleaner and also during filter changing
ESD safe for electronic apparatus
4.6 litre capacity self-sealing cartridge with Hepa filtration to 0.3micron
Utensils included: flexible hose, crevice tool and brush, flexible snorkel tube
800W 240V, CE approved
Large round handle in balanced position, for comfortable long distance carrying
UK type G plug

Part Number
387-8991
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
61 Day(s) 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Colour Black Model Number VAC3000C Application Small Particles
Plug Type Type G - British 3-pin Supply Voltage 220 to 240V ac Cable Length 3m
Power Rating 800W Dry Capacity 4.6L Includes Brush, Crevice Tool, Flexible Hose, Flexible Snorkel Tube
Upright/Cylinder Upright

Please check the type/dimensions/specifications of the part 387-8991 in the Cartridge Vacuum Cleaner series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 387-8991 ในชุด Cartridge Vacuum Cleaner

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)