• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

PVC Plastisol Gloves【100 Pieces Per Package】

PVC Plastisol Gloves

RS Pro Shield 2 Vinyl disposable gloves are made of PVC Plastisol plus are powdered and latex free. Excellent for the food industry as the blue colour provides traceability and the internal powder makes it easier to put on and takes off the gloves. The beaded cuffs provide extra strength when putting on the gloves and reduces perspiration. The disposable gloves are dependable and economical and suitable for various tasks.
Vinyl Disposable gloves Made from PVC Plastisol
Latex free
Reduced risk of allergic reactions
Powdered (powder content 10 mg/dm²)
Easy to put on and take off
Beaded cuff
Reduced perspiration
Traceable – Blue colour
Excellent for the food industry
Smooth outer finish
Dextrous

Part Number
136-9554
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

100 Pieces Per Package

7 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Colour Blue Glove Type Minimal Risk European Safety Standard EN420
Food Safe Yes Number of Gloves 100 Powdered Pre-Powdered
Glove Material Vinyl Glove Size 7.5 - M

Please check the type/dimensions/specifications of the part 136-9554 in the PVC Plastisol Gloves series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 136-9554 ในชุด PVC Plastisol Gloves

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)