• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ABSOLUTE Digimatic Caliper 550 Series — with Nib Style Jaws

ABSOLUTE Digimatic Caliper 550 Series — with Nib Style Jaws

• Offers a resolution of 0.01mm with corresponding accuracy.
• Incorporates an Absolute measurement system. No need to reset the origin after switching on.
• Code Nos. 550-301-10, 550-331-10, 550-311-10 and 550-341-10: IP67 (These models are not a waterproof type. Therefore a rustproofing shall be applied after use.)
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
• ID measurement value: displayed value +. OFFSET switch allows to input a compensation value so that the measurement value can be read directly.

Part Number
550-311-10
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Quote

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Range 0 - 8" (.404” - 8.4”) Accuracy ±.0015" Remarks IP67

Please check the type/dimensions/specifications of the part 550-311-10 in the ABSOLUTE Digimatic Caliper 550 Series — with Nib Style Jaws series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 550-311-10 ในชุด ABSOLUTE Digimatic Caliper 550 Series — with Nib Style Jaws

Additional Products in this Category

Tech Support