• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Blade Type Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type

Blade Type Caliper SERIES 573, 536 — ABSOLUTE Digimatic and vernier type

• The thin blade-type jaws fit into very small grooves and make previously difficult outside measurements far easier to obtain.
• The outside measuring faces are carbide tipped.
• Allows step measurement.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-635
573-734
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecification Range Accuracy t e D d
3 Day(s) without thumb roller0 - 150mm±0.02mm30.754020
Quote -0 - 6"±.001"----

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support