• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Absolute Low Force Caliper SERIES 573

Absolute Low Force Caliper SERIES 573

• ABSOLUTE electromagnetic induction linear encoder system is introduced.
• Due to the low measuring force, these calipers are ideal for measuring elastic workpieces such as plastic parts and rubber parts that standard calipers cannot measure accurately.
• Allows fine feeding easily by using thumb roller.
• Displacement of main scale jaw is 0.3mm.
• Measuring force: 0.49N to 0.98N (0.5gf to 1.0gf)
• Absolute type.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-291-20
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Quote

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Range 0 - 7" Accuracy ±.002"

Please check the type/dimensions/specifications of the part 573-291-20 in the Absolute Low Force Caliper SERIES 573 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 573-291-20 ในชุด Absolute Low Force Caliper SERIES 573

Additional Products in this Category

Tech Support