• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Absolute Snap Caliper SERIES 573

Absolute Snap Caliper SERIES 573

• ABSOLUTE electromagnetic induction linear encoder system is introduced.
• Snap mechanism allows continuous and easy measurement without moving the slider by using the lever.
• The ABSOLUTE Digimatic snap caliper features a spring-loaded mechanism to allow quick and efficient GO/NO-GO inspection for mass production parts.
• Allows step measurement
• Displacement of snap part is 2 mm.
• Measuring force: 7N to 14N
• Absolute type.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-281-20
573-282-20
Part NumberVolume DiscountDays to Shipวันจัดส่งRange
Quote 0 - 4"
Quote 0 - 6"

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Accuracy ±.001"

Additional Products in this Category

Tech Support