• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Strong Tool Mini Tool Holder, Safe Load: Max. 150 g

Strong Tool Mini Tool Holder, Safe Load: Max. 150 g

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • 14615
  • 14616

[Features]
· Strap to prevent dropping and loss of items, useful for portable articles, outdoor pursuits and leisure.

Part Number
14615
14616
Part NumberVolume DiscountDays to Shipวันจัดส่งWeight
(g)
10 Day(s) or more 31.8
10 Day(s) or more 32

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Cord diameter(mm) 3 Core diameter(mm) 1 Safe load(g) 150 or less
Maximum working load(kg) 1 Maximum extension length(mm) 900 Natural length(mm) 250
Overall length(mm) 1,800

Additional Products in this Category

Tech Support