• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Precision Grinding Stone Vitrified SA【5 Pieces Per Package】

Precision Grinding Stone Vitrified SA

Excellent in grinding ability and rarely no clogging. Suitable for grinding alloy steel, tool steel, hardened steel etc.

Part Number
GS391
GS392
GS393
GS394
GS395
GS396
GS397
GS398
GS399
GS400
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

5 Pieces Per Package

Same day 22017600005

5 Pieces Per Package

Same day 2201.57600005

5 Pieces Per Package

Same day 18027600005

5 Pieces Per Package

Same day 100313600005

5 Pieces Per Package

Same day 100413600005

5 Pieces Per Package

Same day 100513600005

5 Pieces Per Package

8 Day(s) 100613450005

5 Pieces Per Package

Same day 100813450005

5 Pieces Per Package

Same day 1001013450005

5 Pieces Per Package

Same day 1001313300005

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Grindstone Shaft Diameter(mm) 3 Type Cylindrical type
Abrasive grain Vitrified SA Number Contained In A Packet 5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)