• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hyper Grinding Stone Vitrified SG【5 Pieces Per Package】

Hyper Grinding Stone Vitrified SG

Excellent in grinding ability and heat release. Suitable for grinding hard steels such as hardened steel and high-speed steel.

Part Number
GS361
GS362
GS363
GS364
GS365
GS366
GS367
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งGrindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

5 Pieces Per Package

Same day 3600005

5 Pieces Per Package

8 Day(s) 4600005

5 Pieces Per Package

Same day 5600005

5 Pieces Per Package

8 Day(s) 6450005

5 Pieces Per Package

4 Day(s) 8450005

5 Pieces Per Package

8 Day(s) 10450005

5 Pieces Per Package

8 Day(s) 13300005

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Grindstone Particle Size(#) 120 Shaft Diameter(mm) 3
Grindstone section length(mm) 13 Type Cylindrical type Abrasive grain Vitrified SG
Number Contained In A Packet 5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)