• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Grinding Stone Vitrified GC (Green)【5 Pieces Per Package】

Part Number
GS321
GS322
GS323
GS324
GS325
GS326
GS327
GS328
GS329
GS501
GS502
GS503
GS504
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Max. Rotational Speed
(rpm)
Abrasive grain Number Contained In A Packet

5 Pieces Per Package

8 Day(s) 18032760000Vitrified WA5

5 Pieces Per Package

Same day 100331360000Vitrified WA5

5 Pieces Per Package

8 Day(s) 100341360000Vitrified WA5

5 Pieces Per Package

Same day 100351360000Vitrified WA5

5 Pieces Per Package

8 Day(s) 100361345000Vitrified WA5

5 Pieces Per Package

Same day 100381345000Vitrified WA5

5 Pieces Per Package

Same day 1003101345000Vitrified WA5

5 Pieces Per Package

8 Day(s) 1003131330000Vitrified WA5

5 Pieces Per Package

6 Day(s) 1003131930000Vitrified WA5

5 Pieces Per Package

21 Day(s) 606101350000Vitrified GC5

5 Pieces Per Package

21 Day(s) 606131350000Vitrified GC5

5 Pieces Per Package

21 Day(s) 606191940000Vitrified GC5

5 Pieces Per Package

8 Day(s) 606252525000Vitrified GC5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Grindstone Type Cylindrical type Number Contained In A Packet 5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)