• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Long Shank Grinding Stone Vitrified WA (Yellow)【5 Pieces Per Package】

Part Number
GS1351
GS1352
GS1353
GS1354
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งGrindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet

5 Pieces Per Package

8 Day(s) 4100005

5 Pieces Per Package

6 Day(s) 660005

5 Pieces Per Package

8 Day(s) 850005

5 Pieces Per Package

8 Day(s) 1045005

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Grindstone Particle Size(#) 120 Shaft Diameter(mm) 3
Grindstone section length(mm) 10 Type Cylindrical type Size(mm) Shaft length: 80
Abrasive grain Vitrified WA Number Contained In A Packet 5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)