Grinding Stone Vitrified WA (Blue)【5 Pieces Per Package】

Part Number
GS111
GS112
GS113
GS114
GS115
GS116
GS117
GS118
GS119
GS120
GS121
GS201
GS202
GS203
GS204
GS205
GS206
GS207
GS208
GS209
GS210
GS211
GS2118
GS212
GS213
GS251
GS252
GS253
GS254
GS301
GS302
GS303
GS304
GS305
GS306
GS307
GS308
GS309
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งParticle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Max. Rotational Speed
(rpm)
Type Number Contained In A Packet

5 Pieces Per Package

8 Day(s) 1202.34101345000Conical type5

5 Pieces Per Package

8 Day(s) 1202.34101345000Shell taper type5

5 Pieces Per Package

8 Day(s) 1202.3471045000Tapered, flat tip type5

5 Pieces Per Package

8 Day(s) 1202.34131.845000Flat type5

5 Pieces Per Package

8 Day(s) 1202.3441345000Tapered, flat tip type5

5 Pieces Per Package

8 Day(s) 1202.3461045000Shell taper type5

5 Pieces Per Package

8 Day(s) 1202.346445000Cylindrical type5

5 Pieces Per Package

8 Day(s) 1202.344645000Cylindrical type5

5 Pieces Per Package

8 Day(s) 1202.3413345000Abacus Type5

5 Pieces Per Package

8 Day(s) 1202.3451845000Shell type5

5 Pieces Per Package

8 Day(s) 1202.346645000Spherical type5

5 Pieces Per Package

8 Day(s) 1203101345000Conical type5

5 Pieces Per Package

8 Day(s) 1203101345000Shell taper type5

5 Pieces Per Package

8 Day(s) 120371045000Tapered, flat tip type5

5 Pieces Per Package

8 Day(s) 1203131.845000Flat type5

5 Pieces Per Package

8 Day(s) 120341345000Tapered, flat tip type5

5 Pieces Per Package

8 Day(s) 120361045000Shell taper type5

5 Pieces Per Package

8 Day(s) 12036445000Cylindrical type5

5 Pieces Per Package

8 Day(s) 12034645000Cylindrical type5

5 Pieces Per Package

8 Day(s) 120313345000Abacus Type5

5 Pieces Per Package

8 Day(s) 120351845000Shell type5

5 Pieces Per Package

Same day 12036645000Spherical type5

5 Pieces Per Package

21 Day(s) 12038845000Spherical type5

5 Pieces Per Package

8 Day(s) 1203101045000Spherical type5

5 Pieces Per Package

8 Day(s) 1203131345000Spherical type5

5 Pieces Per Package

8 Day(s) 120319225000Flat type5

5 Pieces Per Package

8 Day(s) 120319325000Flat type5

5 Pieces Per Package

8 Day(s) 120325225000Flat type5

5 Pieces Per Package

8 Day(s) 120325325000Flat type5

5 Pieces Per Package

8 Day(s) 18032760000Cylindrical type5

5 Pieces Per Package

Same day 100331360000Cylindrical type5

5 Pieces Per Package

8 Day(s) 100341360000Cylindrical type5

5 Pieces Per Package

8 Day(s) 100351360000Cylindrical type5

5 Pieces Per Package

8 Day(s) 100361345000Cylindrical type5

5 Pieces Per Package

8 Day(s) 100381345000Cylindrical type5

5 Pieces Per Package

8 Day(s) 1003101345000Cylindrical type5

5 Pieces Per Package

8 Day(s) 1003131330000Cylindrical type5

5 Pieces Per Package

8 Day(s) 1003131930000Cylindrical type5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Grindstone Abrasive grain Vitrified WA Number Contained In A Packet 5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)