Carbide Cutter Shank φ6

Part Number
CC698
CC701
CC702
CC706
CC707
CC711
CC712
CC713
CC714
CC715
CC721
CC722
CC723
CC724
CC725
CC731
CC732
CC733
CC734
CC735
CC741
CC742
CC743
CC744
CC751
CC752
CC753
CC761
CC766
CC767
CC771
CC772
CC773
CC781
CC782
CC783
CC784
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade tip shape Shape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
21 Day(s) Spiral cutBall Type8-38000
21 Day(s) Spiral cutBall Type6-33000
21 Day(s) Spiral cutBall Type12-23000
21 Day(s) Spiral cutBall Type61638000
21 Day(s) Spiral cutBall Type9.51927000
21 Day(s) Cross CutBall Type4.8-40000
21 Day(s) Cross CutBall Type6-38000
21 Day(s) Cross CutBall Type8-33000
8 Day(s) Cross CutBall Type9.5-27000
21 Day(s) Cross CutBall Type12.7-23000
8 Day(s) Cross CutCylinder type41542000
21 Day(s) Cross CutCylinder type61638000
8 Day(s) Cross CutCylinder type81933000
21 Day(s) Cross CutCylinder type9.51927000
21 Day(s) Cross CutCylinder type12.72523000
21 Day(s) Cross CutRound tip type cylinder41542000
21 Day(s) Cross CutRound tip type cylinder61638000
21 Day(s) Cross CutRound tip type cylinder81933000
21 Day(s) Cross CutRound tip type cylinder101927000
21 Day(s) Cross CutRound tip type cylinder12.72523000
21 Day(s) Spiral cutTree-shape41542000
21 Day(s) Spiral cutTree-shape61638000
21 Day(s) Spiral cutTree-shape9.51927000
21 Day(s) Spiral cutTree-shape12.72523000
21 Day(s) Cross CutTree-shape41542000
21 Day(s) Cross CutTree-shape61638000
21 Day(s) Cross CutTree-shape9.51927000
21 Day(s) Spiral cutCone Cutoff Tip Type61938000
21 Day(s) Cross CutCone Cutoff Tip Type61938000
21 Day(s) Cross CutCone Cutoff Tip Type12.72223000
21 Day(s) Spiral cutCone Rounded Tip Type41542000
21 Day(s) Spiral cutCone Rounded Tip Type9.53227000
21 Day(s) Spiral cutCone Rounded Tip Type12.73223000
21 Day(s) Cross CutCone Rounded Tip Type41542000
21 Day(s) Cross CutCone Rounded Tip Type7.92232000
21 Day(s) Cross CutCone Rounded Tip Type9.83027000
21 Day(s) Cross CutCone Rounded Tip Type12.73223000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shaft Diameter(mm) 6

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)