Carbide Cutter (Chamfering-cut)

Part Number
CC516
CC517
CC518
CC519
CC520
CC791
CC792
CC793
CC794
CC801
CC802
CC806
Part NumberVolume DiscountDays to Shipวันจัดส่งShape blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
8 Day(s) 60° Cone Type338350000
8 Day(s) 90° Cone Type338350000
Same day 60° Cone Type650330000
8 Day(s) 90° Cone Type650330000
8 Day(s) Tree-shape650330000
21 Day(s) 60° Cone Type6-638000
21 Day(s) 90° Cone Type651638000
21 Day(s) Tree-shape10-627000
21 Day(s) 60° Cone Type13-623000
21 Day(s) Cone Cutoff Tip Type / 90° Cone Type109620000
21 Day(s) Cone Cutoff Tip Type / 90° Cone Type128617000
21 Day(s) Cone Rounded Tip Type / 90° Cone Type1310614000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Blade tip shape Spiral cut

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)