• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carbide Cutter (Micro-cut)

Carbide Cutter (Micro-cut)

Excellent in wear resistance and edge toughness. Suitable for finishing hard-to-cut materials such as nickel alloy and cobalt alloy.

Part Number
CC201MC
CC202MC
CC203MC
CC204MC
CC205MC
CC206MC
CC207MC
CC208MC
Part NumberVolume DiscountDays to Shipวันจัดส่งShape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
21 Day(s) Ball Type3-85000
21 Day(s) Ball Type6-50000
21 Day(s) Rounded wooden tip31285000
21 Day(s) Rounded wooden tip61350000
21 Day(s) Cylinder type31285000
21 Day(s) Cylinder type61350000
21 Day(s) Round tip type cylinder31285000
21 Day(s) Round tip type cylinder61350000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Blade tip shape Cross Cut Shaft Diameter(mm) 3 Blade tip shape Premium Fine Cut

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)