• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carbide Cutter (Aluminium-cut)

Carbide Cutter (Aluminium-cut)

Suitable for grinding of materials prone to clogging such as aluminium, brass, copper and plaster.

Part Number
CC111A
CC112A
CC121A
CC122A
CC131A
CC132A
CC141A
CC142A
CC143A
CC151A
CC152A
CC153A
CC161A
CC171A
CC172A
CC181A
CC182A
CC861
CC862
CC871
CC872
CC881
CC882
CC883
CC891
CC892
Part NumberVolume DiscountDays to Shipวันจัดส่งShape blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
8 Day(s) Ball Type3-340000
8 Day(s) Ball Type6.4-325000
8 Day(s) Rounded wooden tip313340000
6 Day(s) Rounded wooden tip6.413325000
8 Day(s) Cone Rounded Tip Type36.4340000
8 Day(s) Cone Rounded Tip Type6.413325000
8 Day(s) Cylinder type2.411340000
8 Day(s) Cylinder type314340000
8 Day(s) Cylinder type6.413325000
8 Day(s) Round tip type cylinder2.411340000
8 Day(s) Round tip type cylinder314340000
6 Day(s) Round tip type cylinder6.413325000
8 Day(s) Tapered oval tip313340000
8 Day(s) Tapered oval tip317340000
8 Day(s) Tapered oval tip6.416325000
8 Day(s) Oval35.6340000
8 Day(s) Oval6.410325000
21 Day(s) Cylinder type619638000
21 Day(s) Cylinder type9.519627000
21 Day(s) Rounded wooden tip9.517627000
21 Day(s) Rounded wooden tip12.725623000
21 Day(s) Round tip type cylinder815633000
21 Day(s) Round tip type cylinder9.519627000
21 Day(s) Round tip type cylinder12.725623000
21 Day(s) Cone Rounded Tip Type9.526627000
21 Day(s) Cone Rounded Tip Type12.733623000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Blade tip shape Aluminum Cut

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)