• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Chamois Polisher【5 Pieces Per Package】

Chamois Polisher

Buffer for deerskin products. Can be used to remove dirt from glass, precious metal and color polishing without using abrasive.

Part Number
FB531
FB536
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Shaft Diameter
(mm)
Number Contained In A Packet

5 Pieces Per Package

8 Day(s) 222.345

5 Pieces Per Package

8 Day(s) 2535

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Polishing Type Flap with shaft Width(mm) 7
Max. Rotational Speed(rpm) 5000 Number Contained In A Packet 5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)