• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mandrel M1.7 Screw【1-5 Pieces Per Package】

Mandrel M1.7 Screw

Mandrel used with Electroplated Diamond Disc, Steel Cutter, Cutting Stone Disc, Tornado Rubber Polisher, Abrasive Rubber Wheel and Felt Wheel that have center hole φ1.8.

Part Number
MR101
MR102
MR103
MR104
MR111
MR112
MR121
MR122
MR126
MR131
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Shaft Diameter
(mm)
Screw Hole Diameter
(mm)
Type Shaft length
(mm)
Number Contained In A Packet

5 Pieces Per Package

8 Day(s) 52.34M1.7 x 10Steel425

5 Pieces Per Package

8 Day(s) 52.34M1.7 x 10Stainless Rainforced Shank425

5 Pieces Per Package

21 Day(s) 32.34M1.7 x 8Stainless425

5 Pieces Per Package

21 Day(s) 52.34M1.7 x 8Stainless425

5 Pieces Per Package

8 Day(s) 53M1.7 x 9Steel445

5 Pieces Per Package

8 Day(s) 53M1.7 x 9Stainless Rainforced Shank445

5 Pieces Per Package

Same day 53M1.7 x 9Stainless445

5 Pieces Per Package

6 Day(s) 63M1.7 x 10Stainless Rainforced Shank425

5 Pieces Per Package

8 Day(s) 83M1.7 x 9Steel445
8 Day(s) 66M1.7 x 10Stainless501

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)