• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resinoid-bonded Diamond Disc【3 Pieces Per Package】

Resinoid-bonded Diamond Disc

Please use by attaching the Soft Rubber Pad for Resinoid-bonded Diamond Disc with magic tape.

Part Number
AT611
AT612
AT613
AT614
AT615
AT616
AT617
AT621
AT622
AT623
AT624
AT625
AT626
AT627
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Particle Size
(#)
Number Contained In A Packet

3 Pieces Per Package

21 Day(s) 21603

3 Pieces Per Package

21 Day(s) 211003

3 Pieces Per Package

21 Day(s) 213003

3 Pieces Per Package

21 Day(s) 216003

3 Pieces Per Package

21 Day(s) 2110003

3 Pieces Per Package

21 Day(s) 2120003

3 Pieces Per Package

21 Day(s) 3140003

3 Pieces Per Package

21 Day(s) 31603

3 Pieces Per Package

21 Day(s) 311003

3 Pieces Per Package

21 Day(s) 313003

3 Pieces Per Package

21 Day(s) 316003

3 Pieces Per Package

21 Day(s) 3110003

3 Pieces Per Package

21 Day(s) 3120003

3 Pieces Per Package

21 Day(s) 3140003

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Diamond Disk Max. Rotational Speed(rpm) 15000 Number Contained In A Packet 3

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)