• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Green Felt Disc (Chromium Oxide Permeated with adhesive back)【20 Pieces Per Package】

Part Number
AT431
AT432
AT433
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Number Contained In A Packet

20 Pieces Per Package

21 Day(s) 11-20

20 Pieces Per Package

8 Day(s) 21-20

20 Pieces Per Package

8 Day(s) 311120

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Felt Disc Thickness(mm) 2 Max. Rotational Speed(rpm) 15000
Number Contained In A Packet 20

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)