• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electroplated Diamond Disc (Soft Type with adhesive back)

Part Number
AT371
AT372
AT373
AT374
AT375
AT376
AT381
AT382
AT383
AT384
AT385
AT386
AT391
AT392
AT393
AT394
AT395
AT396
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Number Contained In A Packet
21 Day(s) 11-1001
21 Day(s) 11-1801
21 Day(s) 11-2401
21 Day(s) 11-3201
21 Day(s) 11-4001
21 Day(s) 11-8001
21 Day(s) 21-1001
21 Day(s) 21-1801
21 Day(s) 21-2401
21 Day(s) 21-3201
21 Day(s) 21-4001
21 Day(s) 21-8001
21 Day(s) 31111001
21 Day(s) 31111801
21 Day(s) 31112401
21 Day(s) 31113201
21 Day(s) 31114001
21 Day(s) 31118001

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Diamond Disk Max. Rotational Speed(rpm) 15000 Number Contained In A Packet 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)