• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cushion Sponge Disc (with adhesive back)【30 Pieces Per Package】

Cushion Sponge Disc (with adhesive back)

By attaching between Rainbow Plastic Pad and Sand Paper Disc, will give you a soft feel while using.
Polishing with an abrasive directly attached is also possible.

Part Number
AT171
AT172
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Number Contained In A Packet

30 Pieces Per Package

21 Day(s) 1130

30 Pieces Per Package

8 Day(s) 2130

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fixtures/Others Thickness(mm) 3 Max. Rotational Speed(rpm) 15000
Number Contained In A Packet 30

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)