• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Soft Rubber Pad for Resinoid-bonded Diamond Disc【3 Pieces Per Package】

Soft Rubber Pad for Resinoid-bonded Diamond Disc

Please use by attaching the Resinoid-bonded Diamond Disc with magic tape and mounting with Angle Rotary Handpiece.

Part Number
AT167
AT168
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Number Contained In A Packet

3 Pieces Per Package

8 Day(s) 203

3 Pieces Per Package

8 Day(s) 303

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Rubber / Hard Urethane Disk Max. Rotational Speed(rpm) 15000 Color Black
Shaft Diameter(mm) 3.0 Number Contained In A Packet 3

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)