• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resinoid Bonded Diamond Disc M1.7 Screw Type

Resinoid Bonded Diamond Disc M1.7 Screw Type

Harder to get clogged than using an electro-deposited diamond bar, with long tool life and sharpness.

Part Number
DC2210
DC2212
DC2213
DC2216
DC2510
DC2512
DC2513
DC2516
DC3210
DC3212
DC3213
DC3216
DC3810
DC3812
DC3813
DC3816
DC4510
DC4512
DC4513
DC4516
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Max. Rotational Speed
(rpm)
Shaft Diameter
(mm)
Number Contained In A Packet
8 Day(s) 2215000Unmounted shank1
8 Day(s) 22150002.341
8 Day(s) 22150003.01
21 Day(s) 22150006.01
21 Day(s) 2512000Unmounted shank1
8 Day(s) 25120002.341
8 Day(s) 25120003.01
21 Day(s) 25120006.01
21 Day(s) 3210000Unmounted shank1
8 Day(s) 32100002.341
8 Day(s) 32100003.01
21 Day(s) 32100006.01
21 Day(s) 388000Unmounted shank1
8 Day(s) 3880002.341
8 Day(s) 3880003.01
21 Day(s) 3880006.01
21 Day(s) 455000Unmounted shank1
8 Day(s) 4550002.341
8 Day(s) 4550003.01
8 Day(s) 4550006.01

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Diamond Disk Thickness(mm) 1 Particle Size(#) 120
Number Contained In A Packet 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)