• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electroplated Diamond Disc M3 Screw Type

Electroplated Diamond Disc M3 Screw Type

Suitable for cutting of workpiece made of hard materials such as cemented carbide, stone, glass, ceramic etc.
Ideal for load bearing job since the fixing screw is thick enough to resist breakage.

Part Number
DC161-M3
DC162-M3
DC166-M3
DC167-M3
DC171-M3
DC172-M3
DC176-M3
DC177-M3
DC181-M3
DC182-M3
DC186-M3
DC187-M3
DC661-M3
DC662-M3
DC671-M3
DC672-M3
DC681-M3
DC682-M3
DD25140-M3
DD25200-M3
DD30140-M3
DD30200-M3
DD45140-M3
DD45170-M3
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter diameter Dimensions
(mm)
Thickness
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Shaft Diameter
(mm)
Number Contained In A Packet
21 Day(s) 250.45200350002.341
21 Day(s) 250.5140350002.341
21 Day(s) 250.45200350003.01
21 Day(s) 250.5140350003.01
21 Day(s) 300.4200300002.341
21 Day(s) 300.5140300002.341
21 Day(s) 300.4200300003.01
21 Day(s) 300.5140300003.01
21 Day(s) 450.5170250002.341
21 Day(s) 450.55140250002.341
21 Day(s) 450.5170250003.01
21 Day(s) 450.55140250003.01
21 Day(s) 250.45200350006.01
21 Day(s) 250.5140350006.01
21 Day(s) 300.4200300006.01
21 Day(s) 300.5140300006.01
21 Day(s) 450.5170250006.01
21 Day(s) 450.55140250006.01
21 Day(s) 250.514035000Unmounted shank1
21 Day(s) 250.4520035000Unmounted shank1
21 Day(s) 300.514030000Unmounted shank1
21 Day(s) 300.420030000Unmounted shank1
21 Day(s) 450.5514025000Unmounted shank1
21 Day(s) 450.517025000Unmounted shank1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Diamond Disk Number Contained In A Packet 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)