• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Vitrified Bonded Diamond Grinding Stones (Sintered)

Vitrified Bonded Diamond Grinding Stones (Sintered)

Made with a specially formulated bonding and excellent in heat release. Suitable for grinding cemented carbide, hardened steel, high hardness alloy, ceramic etc.

Part Number
SD401G
SD402G
SD403G
SD404G
SD405G
SD406G
SD407G
SD408G
Part NumberVolume DiscountDays to Shipวันจัดส่งShape Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Number Contained In A Packet
8 Day(s) Spherical3-1
8 Day(s) Spherical6-1
8 Day(s) Cylinder Type251
8 Day(s) Cylinder Type381
8 Day(s) Cylinder Type481
8 Day(s) Cylinder Type581
8 Day(s) Cylinder Type6101
8 Day(s) Cylinder Type8101

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Classification Internal Grindstone Type Single Item Particle Size(#) 170
Material/abrasive Diamond Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 80000
Number Contained In A Packet 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)