• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Lightweight Slide Buckle Belt

Lightweight Slide Buckle Belt

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • 4977292142465
  • SB-S50D-BL
  • SB-S50D-GR

Work belt fitted with lightweight aluminum slide buckle.
[Features]
· Since the belt is fitted with an aluminum slide buckle, it can be put on and taken off easily and quickly.
· Made of high-strength nylon material for excellent durability and abrasion resistance.
[Applications]
· Belt for work.

(i)Caution

  • Must not be used as a belt for safety belts. Take due care when using in locations with fire. Do not use for unintended applications.
Part Number
4977292142465
SB-S50D-BL
SB-S50D-GR
Part NumberVolume DiscountDays to Shipวันจัดส่งcolor JAN Code Package width
(mm)
Package height
(mm)
Package depth
(mm)
Package weight
(g)
6 Day(s) or more Black49772921424658024050200
6 Day(s) or more Blue49772921424728024050200
6 Day(s) or more Gray49772921424898024050200

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material: Metal Fittings Made of aluminum alloy Material: Belt Part Nylon Belt width(mm) 50

Additional Products in this Category

Tech Support