• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Detailed Work File Set, Medium Grain STA-3

Detailed Work File Set, Medium Grain STA-3

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A set of ironworking files for performing detailed work.
[Features]
· A set of medium grain type files with overall lengths of 185 mm.
· The file shapes are flat, round and triangular.
[Applications]
· For detailed grinding work on metal materials, particularly iron.

(i)Caution

  • Only use for the applications for which it was originally intended. Please check that there are no cracks, chips, breaks or fissures in the main part of the file before using. Note that if used in the wrong direction, the teeth may become damaged and shorten the life of the product. Do not use the file like a hammer or a lever. Doing so may lead to the product becoming broken.
Part Number
STA-3
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Set contents
4 Day(s) or more 62228669Detailed work file flat/round/triangular

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Size Flat-type size: approx. 185 × 9 × 5 mm, 21 g, Round-type size: approx. 185 × 6 × 6 mm, 12 g, Triangular-type size: approx. 200 × 10 × 9 mm, 36 g JAN Code 4977292170826

Please check the type/dimensions/specifications of the part STA-3 in the Detailed Work File Set, Medium Grain STA-3 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน STA-3 ในชุด Detailed Work File Set, Medium Grain STA-3

Additional Products in this Category

Tech Support