• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Detailed Work File Set, Fine Grain STPF-2

Detailed Work File Set, Fine Grain STPF-2

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

An ironworking file set that focuses on more detailed finishing.
[Features]
· A set of fine grain type files with overall lengths of 185 mm.
· The file shapes are flat, round and half-round.
· The flat type is suitable for grinding flat surfaces and corner parts. The round type is suitable for grinding curved surfaces. The half-round type is suitable for flat and curved surfaces.
[Applications]
· For more detailed grinding work on metal materials, particularly iron.

(i)Caution

  • Please check that there are no cracks, chips, breaks or fissures in the main body of the file before use. Wear protective gear such as work gloves and safety goggles appropriate to the type of work being performed. Be sure to fix the workpiece with a vise, clamp or similar other contraption and work with care. Apply force to the file when moving it in the push-direction. If used in the wrong direction, the file teeth may become damaged and shorten the life of the product. Do not use the file like a hammer to hit work materials. Do not use as a lever. Doing so may lead to breakage.
  • The grains may become clogged during work, reducing sharpness. If the grain becomes clogged, clean out any residue using a brush, etc. After use, remove any cutting chips and then store away. Any cutting chips that remain may cause that section to rust.
Part Number
STPF-2
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Set contents
4 Day(s) or more 62228671Detailed work file flat / round / half-round

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Size Flat-type size: approx. 185 × 9 × 5 mm, 21.5 g, Half-circle type size: approx. 185 × 10 × 6 mm, 26 g JAN Code 4977292170888

Please check the type/dimensions/specifications of the part STPF-2 in the Detailed Work File Set, Fine Grain STPF-2 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน STPF-2 ในชุด Detailed Work File Set, Fine Grain STPF-2

Additional Products in this Category

Tech Support