• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Polishing Block SB-1

Polishing Block SB-1

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A dedicated file for polishing wood. Does not require you to hold the paper down by hand, making work much easier.
[Features]
· Includes a built-in stopper.
· The main body is made of PVC. Features a grip that applies force evenly, ensuring a quality finish.
· A set of 5 paper grit sizes, 80 - yellow, 100 - blue, 120 - purple, 180 - green and 240 - pink.
[Applications]
· Can be used when doing polishing or grinding work on wood, etc.

(i)Caution

  • Confirm the grit size and do not use on items for which it could become an issue if they are scratched. When using with steel pipe, pay attention to the stopper (needle) when mounting the paper.
Part Number
SB-1
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material Set contents Specifications
4 Day(s) or more 9219235220Main body: PVCBlock main body × 1 / Paper × 5 (1 sheet for each grit size)Included paper grit size: 80 (yellow), 100 (blue), 120 (purple), 180 (green), 240 (pink)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Size Width: 68 mm JAN Code 4977292186308

Please check the type/dimensions/specifications of the part SB-1 in the Polishing Block SB-1 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน SB-1 ในชุด Polishing Block SB-1

Additional Products in this Category

Tech Support