• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Powerful Dirt Removal Block For Mirrors / Glass

Powerful Dirt Removal Block For Mirrors / Glass

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A file to which you simply apply water and scrub.
[Features]
· Uses diamond abrasive grains that are also used for commercial applications.
· Ideal for use to remove water scale from bathroom mirrors and clear glass.
· There is an adhesive sheet on the underside so that it can be stuck on to a flat surface.
· If the file loses loses its adhesive strength, rinse the dirt from the front of the sheet with water to restore the strength.
[Applications]
· Removing dirt from mirrors/glass.

(i)Caution

  • Always read and follow the included usage precautions and instructions before use. Save the package mount as a manual and thoroughly check through the contents of this manual before use each and every time. Do not use on car windows or rear-view mirrors. Do not use on mirrors or glass that have been surface treated with an anti-fogging or water-repellent finish or which have been finished with a film or coating. Do not use on resin mirrors, frosted glass, etched glass, stained glass or lenses such as eyeglasses. Do not use on resin products.
Part Number
4977292157391
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material Applications
4 Day(s) or more 811173212Polishing part: synthetic diamond / polyurethane, Sponge: polyethyleneFor mirrors/glass

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Size Width 30 × height 50 × depth 25 mm JAN Code 4977292157391

Please check the type/dimensions/specifications of the part 4977292157391 in the Powerful Dirt Removal Block For Mirrors / Glass series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 4977292157391 ในชุด Powerful Dirt Removal Block For Mirrors / Glass

Additional Products in this Category

Tech Support