• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Powerful Dirt Removal Block (For Stone)

Powerful Dirt Removal Block (For Stone)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A powerful dirt removal block that uses diamond abrasive grains that are also used for commercial applications.
[Features]
· There is an adhesive sheet on the underside so that it can be stuck on to a flat surface.
· If it loses its adhesive strength, rinse the dirt from the front of the sheet with water to restore it.
[Applications]
· Ideal for removing black stains and dirt from tombstones, tile, artificial marble, etc.

(i)Caution

  • Always read and follow the included usage precautions and instructions before use. Save the package mount as a manual and thoroughly check through the contents of this manual before use each and every time. Do not use on car windows or rear-view mirrors. Do not use on mirrors or glass that have been surface treated with an anti-fogging or water-repellent finish or which have been finished with a film or coating. Do not use on resin mirrors, frosted glass, etched glass, stained glass or lenses such as eyeglasses. Do not use on resin products.
Part Number
4977292157438
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material Objects which cannot be used Applications
4 Day(s) or more 811173212Polishing part: synthetic diamond / polyurethane, Sponge: polyethyleneStone materials such as concreteFor stone

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Size Width 30 × height 50 × depth 25 mm JAN Code 4977292157438

Please check the type/dimensions/specifications of the part 4977292157438 in the Powerful Dirt Removal Block (For Stone) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 4977292157438 ในชุด Powerful Dirt Removal Block (For Stone)

Additional Products in this Category

Tech Support