• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Powerful Dirt Removal Block (For Resin)

Powerful Dirt Removal Block (For Resin)

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A powerful dirt removal block that uses diamond abrasive grains that are also used for commercial applications.
[Features]
· There is an adhesive sheet on the underside so that it can be stuck on to a flat surface.
· If it loses its adhesive strength, rinse the dirt from the front of the sheet with water to restore it.
[Applications]
· Ideal for removing dirt from resin bathtubs/walls/floors, acrylic glass, etc.

(i)Caution

  • Always read and follow the included usage precautions and instructions before use. Save the package mount as a manual and thoroughly check through the contents of this manual before use each and every time. May cause scratches depending on the target item type and usage environment/method.
Part Number
4977292157421
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material Applications
4 Day(s) or more 811173212Polishing part: synthetic diamond / polyurethane, Sponge: polyethyleneFor resin

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Size Width 30 × height 50 × depth 25 mm JAN Code 4977292157421

Please check the type/dimensions/specifications of the part 4977292157421 in the Powerful Dirt Removal Block (For Resin) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 4977292157421 ในชุด Powerful Dirt Removal Block (For Resin)

Additional Products in this Category

Tech Support