• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Integrated Handle Type Ironworking File, Flat, Bastard Cut

Integrated Handle Type Ironworking File, Flat, Bastard Cut

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A file that can be used for filing and polishing iron, copper, brass, aluminum, etc.
[Features]
· File for ironwork (iron, copper, brass, aluminum, etc.)

(i)Caution

  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.
Part Number
4977292186834
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Specifications Applications
4 Day(s) or more 4029017120No handleFor ironwork

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roughness of grain Coarse Size Overall length: 235 mm Shape Flat , integrated handle
JAN Code 4977292186834 Details of cut type Bastard cut / finish grain

Please check the type/dimensions/specifications of the part 4977292186834 in the Integrated Handle Type Ironworking File, Flat, Bastard Cut series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 4977292186834 ในชุด Integrated Handle Type Ironworking File, Flat, Bastard Cut

Additional Products in this Category

Tech Support