• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Dirt Removal Stick, Black #1000

Dirt Removal Stick, Black #1000

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A dirt-removal stick made of natural rubber. Features excellent grinding strength, ideal for removing dirt from objects.
[Features]
· The stick shape makes it easy to apply force.
· The eraser section has been cut small to allow it to fit into tight spaces.
· Handy for brushing off shavings and debris left behind after grinding/polishing work.
[Applications]
· Ideal for removing dirt or polishing the base materials of metal products such as iron, stainless steel, aluminum, brass and copper.

(i)Caution

  • Only use for the applications for which it was originally intended. Always wear protective gear such as gloves and safety goggles during use. The eraser has a high grinding strength, so do not use on locations or materials where scratches would cause a problem. The bristle tips on the brush are hard so take care not to pierce your hand with them. The material color, texture, gloss, etc., may change after use. Do not use on items in which any such changes would be a problem.
Part Number
4977292158763
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material
4 Day(s) or more 651872332Brush material: nylon

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Particle Size(#) WA-1000 JAN Code 4977292158763

Please check the type/dimensions/specifications of the part 4977292158763 in the Dirt Removal Stick, Black #1000 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 4977292158763 ในชุด Dirt Removal Stick, Black #1000

Additional Products in this Category

Tech Support