• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hand Sander Magic 70 × 240 mm

Hand Sander Magic 70 × 240 mm

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A file with a handy hook and loop system for replacing the sand paper.
[Features]
· Improves the efficiency of polishing work done by hand.
· The Magic Tape system makes the paper easy to attach and detach.
· The paper affixing surface size is 70 × 240 mm.
· Sanding roll with Magic Tape.
· Uses beech for the handle and aluminum for the sheet.
[Applications]
· Can be used when doing polishing work on flat surfaces, etc.

(i)Caution

  • Confirm the grit size and do not use on items for which it could become an issue if they are scratched.
Part Number
4977292110204
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material Applications
4 Day(s) or more 7424070200Handle: beech, Plate: aluminumFor sanding roll with Magic Tape

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Mounting surface size(mm) 70 × 240 JAN Code 4977292110204

Please check the type/dimensions/specifications of the part 4977292110204 in the Hand Sander Magic 70 × 240 mm series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 4977292110204 ในชุด Hand Sander Magic 70 × 240 mm

Additional Products in this Category

Tech Support