• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hand Sander HS-1

Hand Sander HS-1

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A file that can be used for polishing both flat and curved surfaces.
[Features]
· Ideal for finishing curved parts. The paper is easy to mount using the hook and loop system.
· So easy to operate, anybody could do it.
· Includes non-clogging type patterned and coated paper.
[Applications]
· Can be used for grinding and polishing the flat and curved surfaces of wooden materials.
· Ideal for chamfering DIY work and finishing of wooden materials.

(i)Caution

  • Confirm the grit size and do not use on items for which it could become an issue if they are scratched. Use the dedicated paper (sold separately) for the Hand Sander when replacing it.
Part Number
HS-1
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material Specifications
4 Day(s) or more 8021545120Main body: woodIncluded paper grit size: 120, Magic Tape type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Paper size(mm) 50 × 150 JAN Code 4977292110457

Please check the type/dimensions/specifications of the part HS-1 in the Hand Sander HS-1 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HS-1 ในชุด Hand Sander HS-1

Additional Products in this Category

Tech Support