• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Round-Profile File For Chain Saw Sharpener, 248 mm

Round-Profile File For Chain Saw Sharpener, 248 mm

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

  • 4977292388924
  • 4977292388931
  • 4977292388948

Round-profile file for a chain saw sharpener.
[Features]
· Overall length: 248 mm.
· Weight: 40 g.
[Applications]
· Used to sharpen chain saw blades.

(i)Caution

  • Use a size that fits the pitch of the chain saw blade.
Part Number
4977292388924
4977292388931
4977292388948
Part NumberVolume DiscountDays to Shipวันจัดส่งSize JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Compatible chains
4 Day(s) or more 4 mm4977292388924413001540For 25AP/F, 91VS/VG/VJ/F/R
4 Day(s) or more 4.5 mm4977292388931423001540For 90SG, 33/34/35LG
4 Day(s) or more 4.8 mm4977292388948413001540For 20/21/22BP/LP, 95VP

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(mm) 248

Additional Products in this Category

Tech Support