• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Sanding Stick (8 Pcs.) #400/#800

Sanding Stick (8 Pcs.) #400/#800

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A file with a long and slim handle that makes it easy to use even in tight spaces into which your hands do not fit.
[Features]
· The abrasive part is hard and contacts the area you want to polish at a point, making it suitable for pinpoint polishing.
· Available in 2 grit sizes, #400/800, allowing use according to the application. (#800 is the finer grit size.)
· For both wet and dry use and so can be used on parts which have been wetted with water.
[Applications]
· Used for the removal of rust and dirt from fine parts.

(i)Caution

  • Follow the usage precautions listed on the product mount and use accordingly.
Part Number
400800
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material
4 Day(s) or more 1302131845Shaft material: ABS resin, Abrasive material: A abrasive grain / C abrasive grain

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Overall Length(mm) Approx. 148 Particle Size(#) 400 (A abrasive grain) / 800 (C abrasive grain) Diameter of abrasive section Approx. 6 mm
JAN Code 4977292158695

Please check the type/dimensions/specifications of the part 400800 in the Sanding Stick (8 Pcs.) #400/#800 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 400800 ในชุด Sanding Stick (8 Pcs.) #400/#800

Additional Products in this Category

Tech Support