• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rust Removal Eraser, Red, Coarse Grain SRE-80

Rust Removal Eraser, Red, Coarse Grain SRE-80

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A product for use in grinding and polishing applications. Uses WA abrasive grain, a grain type with excellent polishing performance, to rub away even stubborn dirt.
[Features]
· Uses natural rubber, giving it the elasticity to fit to curved surfaces.
· It is also simple to cut into easy-to-use forms.
[Applications]
· Used for removal of rust and dirt from gas cooker ranges, bicycles, fences, etc.
· Used for removal of dirt, rust and burnt-on material from grills, gas cooker ranges, frying pans, etc.
· Used for the removal of rust and dirt from the metal parts of bicycles and automobiles and from electric power tools such as grinders and drills.
· Used for removal of mold and dirt from tile joints and removing rust from fences, gates, etc.

(i)Caution

  • This product contains an abrasive. After use, there may be scratches on the substrate or the gloss may be lost. Do not use on precious metals, pieces of art, antiques, glass, lacquerware, plastic, leather, plated surfaces, printed surfaces, painted/coated surfaces, mirror finished surfaces, cutting edges, etc. Take care so that the eraser or shavings do not get into your eyes or mouth. Keep out of reach of children. Always test on an inconspicuous area of the item to be polished and confirm that there are no problems before use. Do not use this product on new or almost new products.
  • Do not leave close to flames. Dirt or rust that has penetrated into the material cannot be removed. Only use for the applications shown. Do not press hard or force it to bend. This may result in snapping or breaking. Lightly apply on top of the rust or dirt and rub away. Apply water to remove rust or dirt from areas around wet areas and from kitchen knives and scissors, etc. Proves even more effective if used together with a neutral detergent for when removing rust and dirt from gas cooking ranges and for removing tobacco stains from ashtrays.
Part Number
SRE-80
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
4 Day(s) or more 651202265

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roughness of grain Coarse Particle Size(#) 80 Size 65 × 25 × 20 mm
JAN Code 4977292158350 Abrasive grain WA Details of cut type Coarse

Please check the type/dimensions/specifications of the part SRE-80 in the Rust Removal Eraser, Red, Coarse Grain SRE-80 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน SRE-80 ในชุด Rust Removal Eraser, Red, Coarse Grain SRE-80

Additional Products in this Category

Tech Support