• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rust Removal Stick, Blue #220

Rust Removal Stick, Blue #220

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

A product for use in grinding and polishing applications. The stick shape makes it easy to apply force.
[Features]
· A rust-removal product with high grinding performance. Made of, in part, Japanese natural rubber.
· The eraser section has been cut small to allow it to fit into tight spaces.
· Handy for brushing off shavings and debris left behind after grinding/polishing work.
[Applications]
· Used for removal of rust and dirt from kitchen knives, pocket knives, scissors, etc., and for removal of tobacco residue from ashtrays.
· Also ideal for removal of rust and dirt from the metal parts of pots, kettles, sinks, etc., and for removing adhesive residue.

(i)Caution

  • Only use for the applications for which it was originally intended. Always wear protective gear such as gloves and safety goggles during use. The grinding strength of the eraser section is high. Do not use on locations or materials where scratches would cause a problem. The bristle tips on the brush are hard so take care not to pierce your hand with them. Properties of the work material such as the color, texture and gloss may change after use, so do not use on items for which it would be a problem if there were changes such as these.
Part Number
4977292158756
Part NumberVolume DiscountDays to Shipวันจัดส่งPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Material
4 Day(s) or more 651872332Brush material: nylon

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Particle Size(#) WA240 JAN Code 4977292158756

Please check the type/dimensions/specifications of the part 4977292158756 in the Rust Removal Stick, Blue #220 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 4977292158756 ในชุด Rust Removal Stick, Blue #220

Additional Products in this Category

Tech Support