MAX Transfer Application Sheets For Bepop Machines【2 Pieces Per Package】

MAX Transfer Application Sheets For Bepop Machines

[Features]
· Transfer application sheets.
· New Bepop sheets with perforations along the edge and improved so that the amount of sheets left is visually apparent.

Part Number
IL99604
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งQuantity

2 Pieces Per Package

2 Day(s) or more 1 pack (2 rolls)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Option Brand B Bop Tape length(m) 20
Compatible Model CM-200Ⅱ JAN Code 4902870661588 Quantity 1 pack (2 rolls)

Please check the type/dimensions/specifications of the part IL99604 in the MAX Transfer Application Sheets For Bepop Machines series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน IL99604 ในชุด MAX Transfer Application Sheets For Bepop Machines

Additional Products in this Category

Tech Support