• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MAX CPM/LC Bepop Font Pack (Japanese fonts)

Part Number
IL90651
IL90653
IL99530
IL99531
IL99532
IL99533
IL99534
IL99535
IL99536
Part NumberVolume DiscountDays to Shipวันจัดส่งDetails Type Compatible Model JAN Code Character type Quantity
Quote JIS Level 1 compliantCPM-100HⅡK, CPM-100ⅡK4902870742348Mincho Thin Font1 Piece
Quote JIS Level 1 compliantCPM-100HⅡK, CPM-100ⅡK4902870742362Regular script1 Piece
8 Day(s) or more JIS Level 1 compliantLC-100KC, LC-200KC4902870650544Mincho Thin Font1 Piece
8 Day(s) or more JIS Level 1 and 2 compliantLC-100KC, LC-200KC4902870650551Mincho Bold Font1 Piece
8 Day(s) or more JIS Level 1 and 2 compliantLC-100KC, LC-200KC4902870650568Gothic square thin font1 Piece
8 Day(s) or more JIS Level 1 and 2 compliantLC-100KC, LC-200KC4902870650575Gothic round thin font1 Piece
8 Day(s) or more JIS Level 1 compliantLC-100KC, LC-200KC4902870650582Regular script1 Piece
8 Day(s) or more JIS Level 1 and 2 compliantLC-100KC, LC-200KC4902870650599Pop font (square)1 Piece
8 Day(s) or more JIS Level 1 compliantLC-100KC, LC-200KC4902870650605Theatrical font1 Piece

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Option Brand B Bop Size(mm) 112 × 82 × 12
Quantity 1 Piece

Additional Products in this Category

Tech Support