• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MAX Ink Ribbon (SL-R101T Black, other)

MAX Ink Ribbon (SL-R101T Black, other)

[Features]
· Dedicated Bepop ink ribbon.
· Refill-type ink ribbons can be used, but are not compatible with residual amount/color recognition functions of the applicable model.
· SL-R150T laminate is not compatible with white or gray ink ribbons.
· Ink ribbons for paper labels are for use only with SL-181PN paper label sheets.
· Ink ribbons for UL sheets are for us with UL-compatible sheets only.

Part Number
IL90282
IL90540
IL90542
IL90544
IL90546
Part NumberVolume DiscountDays to Shipวันจัดส่งDetails Type Input method JAN Code Quantity
8 Day(s) or more For single-use type, UL sheetsBlack49028707920081 roll
4 Day(s) or more Ink ribbonBlack49028707355931 roll
4 Day(s) or more Ink ribbonRed49028707356161 roll
4 Day(s) or more Ink ribbonBlue black49028707356301 roll
4 Day(s) or more Ink ribbonGreen49028707356541 roll

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Option Tape length(m) 55 Compatible Model CPM-100SH2, CPM-100H4, PM-100W, CPM-100HⅢ, CPM-100Ⅲ, CPM-100SH, CPM-100II, CPM-100HⅡ
Quantity 1 roll

Additional Products in this Category

Tech Support