• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MAX Sheets For Bepop Machines, Value Sheets SL-BS

MAX Sheets For Bepop Machines, Value Sheets SL-BS

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

[Features]
· Sheets for Bepop machines.
· Strong adhesive force.
· Since the sheets are thin, they don't catch or peel off easily.

Supported models

CPM-100H4 CPM-100SH2 PM-100W CPM-100HⅢ CPM-100Ⅲ
CPM-100SH CPM-100II CPM-100HⅡ  
Part Number
IL90137
IL90138
Part NumberVolume DiscountDays to Shipวันจัดส่งColor JAN Code Specifications Mass
(g)
Quantity
Quote Black4902870803896Sheet setting when printing: normal sheets or white for labels5201 roll
10 Day(s) or more White4902870803902Sheet setting when printing: normal sheets or white for labels5201 roll

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Option Size(mm) 105 (diameter) Tape length(m) 15
Quantity 1 roll

Additional Products in this Category

Tech Support